How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.52 |
| G: | 3.19 | BD: | 9 |
| AG: | 11.5 | RQ: | 8.69 in |
| C: | 16.5 in | F: | 6.38 |
| D: | 6.5 | LQ1: | 9.94 in |
| AD: | 10.52 | AE1: | 0.52 |
| V: | 4.18 in | FZ: | 0.33 in |
| AJ: | 7.25 | FA: | 11.13 in |
| T: | 2.688 | B: | 14.5 |
| Center Distance (in): | 6 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 2.571 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

