How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | FZ: | 0.33 in |
| AJ: | 7.25 | FA: | 11.13 in |
| D: | 6.5 | G: | 3.19 |
| BE1: | 0.5 in | AK: | 8.5 |
| F: | 6.38 | BF: | 0.53 |
| Center Distance (in): | 6 in | LQ1: | 9.33 in |
| AG: | 11.5 | C: | 16.5 in |
| V: | 4.18 in | AE1: | 0.52 |
| T: | 2.938 | AE2: | 0.52 |
| AD: | 10.52 | RQ: | 8.69 in |
| BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Bore Code: | 47 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ2600 | Ratio: | 100:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Output Diameter (in): | 2.938 in |
| Assembly: | HMQ-1 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.571 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

