How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | C: | 16.5 in |
| FA: | 11.13 in | B: | 14.5 |
| V: | 4.18 in | D: | 6.5 |
| AE1: | 0.52 | AE2: | 0.52 |
| Center Distance (in): | 6 in | LQ1: | 9.33 in |
| BF: | 0.53 | FZ: | 0.33 in |
| BE1: | 0.5 in | AD: | 10.52 |
| G: | 3.19 | AG: | 11.5 |
| AJ: | 7.25 | RQ: | 8.69 in |
| AK: | 8.5 | T: | 2.938 |
| BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Ratio: | 100:1 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.571 |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

