How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | D: | 6.5 |
| Center Distance (in): | 6 in | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 11.5 | B: | 14.5 |
| T: | 2.938 | V: | 4.18 in |
| C: | 16.5 in | G: | 3.19 |
| AD: | 10.52 | BD: | 9 |
| FZ: | 0.33 in | F: | 6.38 |
| FA: | 11.13 in | LQ1: | 9.94 in |
| AE1: | 0.52 | AJ: | 7.25 |
| RQ: | 8.69 in |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.571 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Bore Code: | 47 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Ratio: | 100:1 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

