How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | Center Distance (in): | 6 in |
| LQ: | 10.45 in | AG: | 11.5 |
| RQ: | 10.01 in | FZ: | 0.33 in |
| AE1: | 0.52 | BE: | 0.38 in |
| BF: | 0.41 | D: | 6.5 |
| V: | 4.18 in | AJ: | 5.88 |
| B: | 14.5 | T: | 2.938 |
| AD: | 10.52 | F: | 6.38 |
| C: | 16.5 in | FA: | 11.13 in |
| BD: | 5.88 | G: | 3.19 |
| AK: | 4.5 |
Technical Specifications
| Output RPM: | 17.5 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.571 |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 47 | Ratio: | 100:1 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

