How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 6 in |
| LQ: | 10.45 in | C: | 16.5 in |
| AE1: | 0.52 | D: | 6.5 |
| BE: | 0.38 in | AD: | 10.52 |
| FZ: | 0.33 in | AG: | 11.5 |
| T: | 2.938 | RQ: | 10.01 in |
| AK: | 4.5 | B: | 14.5 |
| AE2: | 0.52 | FA: | 11.13 in |
| BF: | 0.41 | BD: | 5.88 |
| V: | 4.18 in | F: | 6.38 |
| G: | 3.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 47 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.571 |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

