How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AG: | 11.5 |
| G: | 3.19 | Center Distance (in): | 6 in |
| B: | 14.5 | RQ: | 8.69 in |
| AE2: | 0.52 | AD: | 10.52 |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| V: | 4.18 in | D: | 6.5 |
| F: | 6.38 | BD: | 9 |
| AE1: | 0.52 | AJ: | 7.25 |
| AK: | 8.5 | T: | 3 |
| FZ: | 0.33 in | BF: | 0.53 |
| FA: | 11.13 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 2.571 | Gear Type: | Worm |
| Output RPM: | 17.5 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 3990 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 48 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

