How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AG: | 11.5 |
| C: | 16.5 in | AE1: | 0.52 |
| Center Distance (in): | 6 in | F: | 6.38 |
| T: | 3 | AJ: | 7.25 |
| AK: | 8.5 | G: | 3.19 |
| AD: | 10.52 | BE1: | 0.5 in |
| RQ: | 8.69 in | D: | 6.5 |
| LQ1: | 9.33 in | B: | 14.5 |
| FA: | 11.13 in | BD: | 9 |
| FZ: | 0.33 in | BF: | 0.53 |
| AE2: | 0.52 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output RPM: | 17.5 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 2.571 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

