How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | LQ1: | 9.94 in |
| AK: | 8.5 | AD: | 10.52 |
| BE1: | 0.5 in | C: | 16.5 in |
| D: | 6.5 | BD: | 9 |
| BF: | 0.53 | AG: | 11.5 |
| FA: | 11.13 in | RQ: | 8.69 in |
| V: | 4.18 in | AE1: | 0.52 |
| FZ: | 0.33 in | B: | 14.5 |
| T: | 3 | AE2: | 0.52 |
| G: | 3.19 | AJ: | 7.25 |
| F: | 6.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.571 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 48 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

