How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AE1: | 0.52 |
| FZ: | 0.33 in | BD: | 9 |
| BF: | 0.53 | T: | 3 |
| BE1: | 0.5 in | G: | 3.19 |
| F: | 6.38 | LQ1: | 9.94 in |
| RQ: | 8.69 in | AE2: | 0.52 |
| D: | 6.5 | V: | 4.18 in |
| AJ: | 7.25 | AD: | 10.52 |
| C: | 16.5 in | AK: | 8.5 |
| B: | 14.5 | Center Distance (in): | 6 in |
| FA: | 11.13 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Bore Code: | 48 | Ratio: | 100:1 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 2.571 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

