How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 3.19 |
| AE2: | 0.52 | B: | 14.5 |
| T: | 3 | AD: | 10.52 |
| F: | 6.38 | AK: | 8.5 |
| FA: | 11.13 in | AE1: | 0.52 |
| LQ1: | 9.94 in | V: | 4.18 in |
| FZ: | 0.33 in | C: | 16.5 in |
| RQ: | 8.69 in | D: | 6.5 |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 6 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 2.571 | Ratio: | 100:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 1 |
| Bore Code: | 48 | Center Distance (in): | 6 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

