How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AK: | 4.5 |
| RQ: | 10.01 in | FZ: | 0.33 in |
| T: | 3.188 | AG: | 11.5 |
| BF: | 0.41 | F: | 6.38 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| G: | 3.19 | BE: | 0.38 in |
| D: | 6.5 | AJ: | 5.88 |
| BD: | 5.88 | V: | 4.18 in |
| B: | 14.5 | FA: | 11.13 in |
| LQ: | 10.45 in | C: | 16.5 in |
| AD: | 10.52 |
Technical Specifications
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.571 | Output Diameter (in): | 3.188 in |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

