How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | FA: | 11.13 in |
| AK: | 4.5 | V: | 4.18 in |
| T: | 3.188 | AD: | 10.52 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 6 in |
| C: | 16.5 in | AE2: | 0.52 |
| RQ: | 10.01 in | B: | 14.5 |
| D: | 6.5 | F: | 6.38 |
| AG: | 11.5 | AE1: | 0.52 |
| FZ: | 0.33 in | BF: | 0.41 |
| G: | 3.19 |
Technical Specifications
| Center Distance (in): | 6 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 51 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.571 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

