How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | T: | 3.188 |
| BD: | 5.88 | LQ: | 10.45 in |
| FA: | 11.13 in | BE: | 0.38 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| V: | 4.18 in | AK: | 4.5 |
| FZ: | 0.33 in | AJ: | 5.88 |
| BF: | 0.41 | C: | 16.5 in |
| AE1: | 0.52 | B: | 14.5 |
| RQ: | 10.01 in | G: | 3.19 |
| F: | 6.38 | D: | 6.5 |
| AD: | 10.52 |
Technical Specifications
| Model Code: | HMQ2600 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.571 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 51 | Center Distance (in): | 6 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

