How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | AG: | 11.5 |
| C: | 16.5 in | T: | 3.188 |
| Center Distance (in): | 6 in | BD: | 9 |
| BE1: | 0.5 in | D: | 6.5 |
| AK: | 8.5 | G: | 3.19 |
| V: | 4.18 in | FA: | 11.13 in |
| FZ: | 0.33 in | AJ: | 7.25 |
| BF: | 0.53 | AE1: | 0.52 |
| B: | 14.5 | RQ: | 8.69 in |
| LQ1: | 9.33 in | AD: | 10.52 |
| F: | 6.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Output RPM: | 17.5 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Bore Code: | 51 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.571 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

