How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | G: | 3.19 |
| AD: | 10.52 | AG: | 11.5 |
| V: | 4.18 in | AK: | 8.5 |
| B: | 14.5 | BE1: | 0.5 in |
| F: | 6.38 | FA: | 11.13 in |
| C: | 16.5 in | AE1: | 0.52 |
| T: | 3.188 | FZ: | 0.33 in |
| BF: | 0.53 | Center Distance (in): | 6 in |
| BD: | 9 | D: | 6.5 |
| RQ: | 8.69 in | AJ: | 7.25 |
| LQ1: | 9.33 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 2.571 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

