How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| F: | 6.38 | AK: | 8.5 |
| FA: | 11.13 in | C: | 16.5 in |
| AE2: | 0.52 | BD: | 9 |
| AG: | 11.5 | V: | 4.18 in |
| G: | 3.19 | B: | 14.5 |
| D: | 6.5 | BE1: | 0.5 in |
| T: | 3.188 | BF: | 0.53 |
| RQ: | 8.69 in | AD: | 10.52 |
| AJ: | 7.25 | AE1: | 0.52 |
| LQ1: | 9.33 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Center Distance (in): | 6 | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.571 |
| Output RPM: | 17.5 | Output Diameter (in): | 3.188 in |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

