Grove Gear HMQ2600-100-1-3.438-140TC
Part #:HMQ2600-100-1-3.438-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | FZ: | 0.33 in |
| F: | 6.38 | V: | 4.18 in |
| C: | 16.5 in | BD: | 5.88 |
| AE2: | 0.52 | AE1: | 0.52 |
| T: | 3.438 | AD: | 10.52 |
| AG: | 11.5 | AJ: | 5.88 |
| Center Distance (in): | 6 in | B: | 14.5 |
| G: | 3.19 | LQ: | 10.45 in |
| RQ: | 10.01 in | BE: | 0.38 in |
| D: | 6.5 | AK: | 4.5 |
| FA: | 11.13 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Bore Code: | 55 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.438 in | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 1 | Model Code: | HMQ2600 |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 2.571 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

