How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | BF: | 0.53 |
| AE2: | 0.52 | AE1: | 0.52 |
| V: | 4.18 in | BE1: | 0.5 in |
| T: | 3.438 | Center Distance (in): | 6 in |
| AD: | 10.52 | C: | 16.5 in |
| AG: | 11.5 | LQ1: | 9.94 in |
| D: | 6.5 | AK: | 8.5 |
| BD: | 9 | G: | 3.19 |
| RQ: | 8.69 in | FZ: | 0.33 in |
| AJ: | 7.25 | F: | 6.38 |
| FA: | 11.13 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Bore Code: | 55 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Input HP @ 1750 RPM: | 2.571 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

