How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.19 |
| C: | 16.5 in | BD: | 9 |
| D: | 6.5 | B: | 14.5 |
| AG: | 11.5 | V: | 4.18 in |
| AE1: | 0.52 | FZ: | 0.33 in |
| RQ: | 8.69 in | FA: | 11.13 in |
| AD: | 10.52 | Center Distance (in): | 6 in |
| LQ1: | 9.94 in | BF: | 0.53 |
| BE1: | 0.5 in | F: | 6.38 |
| T: | 3.438 | AK: | 8.5 |
| AE2: | 0.52 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Output RPM: | 17.5 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 2.571 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

