How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | AJ: | 7.25 |
| FA: | 11.13 in | FZ: | 0.33 in |
| AE1: | 0.52 | LQ1: | 9.94 in |
| B: | 14.5 | V: | 4.18 in |
| F: | 6.38 | AG: | 11.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| G: | 3.19 | C: | 16.5 in |
| T: | 3.438 | D: | 6.5 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AD: | 10.52 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 250TC | Ratio: | 100:1 |
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 55 | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.571 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

