How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 3.438 |
| LQ: | 10.45 in | Center Distance (in): | 6 in |
| RQ: | 10.01 in | V: | 4.18 in |
| G: | 3.19 | AE1: | 0.52 |
| AD: | 10.52 | FA: | 11.13 in |
| FZ: | 0.33 in | BE: | 0.38 in |
| D: | 6.5 | AJ: | 5.88 |
| F: | 6.38 | AG: | 11.5 |
| BF: | 0.41 | B: | 14.5 |
| BD: | 5.88 | C: | 16.5 in |
| AE2: | 0.52 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.571 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 55 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

