How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AE1: | 0.52 |
| FA: | 11.13 in | AD: | 10.52 |
| B: | 14.5 | AJ: | 7.25 |
| LQ1: | 9.33 in | G: | 3.19 |
| D: | 6.5 | FZ: | 0.33 in |
| AK: | 8.5 | BE1: | 0.5 in |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| V: | 4.18 in | BF: | 0.53 |
| T: | 2 | BD: | 9 |
| AE2: | 0.52 | C: | 16.5 in |
| AG: | 11.5 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.571 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

