How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AJ: | 5.88 |
| T: | 2 | B: | 14.5 |
| LQ: | 10.45 in | C: | 16.5 in |
| AK: | 4.5 | RQ: | 10.01 in |
| AE2: | 0.52 | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
| AE1: | 0.52 | AG: | 11.5 |
| FA: | 11.13 in | F: | 6.38 |
| Center Distance (in): | 6 in | G: | 3.19 |
| D: | 6.5 | AD: | 10.52 |
| V: | 4.18 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Model Code: | HMQ2600 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Center Distance (in): | 6 | Output Diameter (in): | 2 in |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 2.571 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

