How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | G: | 3.19 |
| T: | 2.188 | AE2: | 0.52 |
| LQ: | 10.45 in | RQ: | 10.01 in |
| BF: | 0.41 | BD: | 5.88 |
| D: | 6.5 | BE: | 0.38 in |
| B: | 14.5 | C: | 16.5 in |
| AG: | 11.5 | FZ: | 0.33 in |
| AE1: | 0.52 | AD: | 10.52 |
| FA: | 11.13 in | AJ: | 5.88 |
| F: | 6.38 | V: | 4.18 in |
| AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 6 | Bore Code: | 35 |
| Output RPM: | 17.5 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.571 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

