Grove Gear HMQ2600-100-2-2.188-180TC
Part #:HMQ2600-100-2-2.188-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | F: | 6.38 |
| FZ: | 0.33 in | T: | 2.188 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| C: | 16.5 in | AD: | 10.52 |
| D: | 6.5 | AE1: | 0.52 |
| LQ1: | 9.33 in | B: | 14.5 |
| AK: | 8.5 | AE2: | 0.52 |
| FA: | 11.13 in | AJ: | 7.25 |
| V: | 4.18 in | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 6 in |
| AG: | 11.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 100:1 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 2.571 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

