Grove Gear HMQ2600-100-2-2.188-180TC-L3
Part #:HMQ2600-100-2-2.188-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 6.38 |
| BE1: | 0.5 in | V: | 4.18 in |
| B: | 14.5 | FA: | 11.13 in |
| C: | 16.5 in | G: | 3.19 |
| FZ: | 0.33 in | AE2: | 0.52 |
| BD: | 9 | AD: | 10.52 |
| AG: | 11.5 | D: | 6.5 |
| T: | 2.188 | AJ: | 7.25 |
| RQ: | 8.69 in | AK: | 8.5 |
| LQ1: | 9.33 in | AE1: | 0.52 |
| Center Distance (in): | 6 in |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 100:1 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.571 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

