How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | C: | 16.5 in |
| AE1: | 0.52 | BD: | 9 |
| AK: | 8.5 | FZ: | 0.33 in |
| V: | 4.18 in | AD: | 10.52 |
| D: | 6.5 | AG: | 11.5 |
| Center Distance (in): | 6 in | T: | 2.188 |
| BF: | 0.53 | AE2: | 0.52 |
| G: | 3.19 | BE1: | 0.5 in |
| FA: | 11.13 in | RQ: | 8.69 in |
| F: | 6.38 | LQ1: | 9.94 in |
| B: | 14.5 |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 2.571 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 35 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.188 in | Ratio: | 100:1 |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

