How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 4.18 in |
| BF: | 0.41 | RQ: | 10.01 in |
| G: | 3.19 | AG: | 11.5 |
| AE1: | 0.52 | AJ: | 5.88 |
| C: | 16.5 in | BD: | 5.88 |
| Center Distance (in): | 6 in | T: | 2.25 |
| B: | 14.5 | F: | 6.38 |
| D: | 6.5 | FA: | 11.13 in |
| BE: | 0.38 in | FZ: | 0.33 in |
| AD: | 10.52 | AE2: | 0.52 |
| LQ: | 10.45 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 36 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.571 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-2 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

