How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AE1: | 0.52 |
| LQ1: | 9.33 in | F: | 6.38 |
| AJ: | 7.25 | FZ: | 0.33 in |
| AG: | 11.5 | AK: | 8.5 |
| G: | 3.19 | Center Distance (in): | 6 in |
| BD: | 9 | D: | 6.5 |
| FA: | 11.13 in | BF: | 0.53 |
| RQ: | 8.69 in | C: | 16.5 in |
| AE2: | 0.52 | BE1: | 0.5 in |
| T: | 2.25 | V: | 4.18 in |
| AD: | 10.52 |
Technical Specifications
| Bore Code: | 36 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.571 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.25 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 6 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

