Grove Gear HMQ2600-100-2-2.438-140TC-L4
Part #:HMQ2600-100-2-2.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | RQ: | 10.01 in |
| AE1: | 0.52 | F: | 6.38 |
| G: | 3.19 | D: | 6.5 |
| BE: | 0.38 in | B: | 14.5 |
| T: | 2.438 | Center Distance (in): | 6 in |
| AK: | 4.5 | AD: | 10.52 |
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.52 | BD: | 5.88 |
| AG: | 11.5 | V: | 4.18 in |
| C: | 16.5 in | FA: | 11.13 in |
| LQ: | 10.45 in |
Technical Specifications
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.571 |
| Bore Code: | 39 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 6 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

