How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | B: | 14.5 |
| RQ: | 8.69 in | AK: | 8.5 |
| F: | 6.38 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | AG: | 11.5 |
| AD: | 10.52 | G: | 3.19 |
| FA: | 11.13 in | AE1: | 0.52 |
| BF: | 0.53 | AE2: | 0.52 |
| LQ1: | 9.94 in | AJ: | 7.25 |
| C: | 16.5 in | FZ: | 0.33 in |
| V: | 4.18 in | D: | 6.5 |
| T: | 2.438 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Output Diameter (in): | 2.438 in | Ratio: | 100:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-2 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.571 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

