How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | FZ: | 0.33 in |
| G: | 3.19 | BD: | 5.88 |
| F: | 6.38 | AD: | 10.52 |
| Center Distance (in): | 6 in | D: | 6.5 |
| RQ: | 10.01 in | AE2: | 0.52 |
| AK: | 4.5 | FA: | 11.13 in |
| AJ: | 5.88 | T: | 2.438 |
| V: | 4.18 in | BF: | 0.41 |
| BE: | 0.38 in | AE1: | 0.52 |
| LQ: | 10.45 in | AG: | 11.5 |
| B: | 14.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Center Distance (in): | 6 | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.571 |
| Output Diameter (in): | 2.438 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Input Bore (C Face): | 0.625 |
| Output RPM: | 17.5 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

