How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | LQ: | 10.45 in |
| AK: | 4.5 | BE: | 0.38 in |
| AD: | 10.52 | BF: | 0.41 |
| G: | 3.19 | FA: | 11.13 in |
| C: | 16.5 in | AG: | 11.5 |
| AE1: | 0.52 | F: | 6.38 |
| D: | 6.5 | AE2: | 0.52 |
| AJ: | 5.88 | T: | 2.5 |
| V: | 4.18 in | RQ: | 10.01 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 40 | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.571 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

