How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | G: | 3.19 |
| B: | 14.5 | C: | 16.5 in |
| F: | 6.38 | AE2: | 0.52 |
| AG: | 11.5 | FZ: | 0.33 in |
| AD: | 10.52 | BF: | 0.41 |
| V: | 4.18 in | T: | 2.5 |
| AK: | 4.5 | RQ: | 10.01 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AE1: | 0.52 | FA: | 11.13 in |
| BD: | 5.88 | Center Distance (in): | 6 in |
| D: | 6.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.571 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Bore Code: | 40 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Ratio: | 100:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

