How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | Center Distance (in): | 6 in |
| FA: | 11.13 in | AD: | 10.52 |
| V: | 4.18 in | BF: | 0.53 |
| BD: | 9 | LQ1: | 9.33 in |
| RQ: | 8.69 in | FZ: | 0.33 in |
| AE2: | 0.52 | D: | 6.5 |
| AE1: | 0.52 | T: | 2.5 |
| G: | 3.19 | B: | 14.5 |
| AG: | 11.5 | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| C: | 16.5 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.571 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Bore Code: | 40 | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

