How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | Center Distance (in): | 6 in |
| AD: | 10.52 | B: | 14.5 |
| AK: | 8.5 | F: | 6.38 |
| AG: | 11.5 | C: | 16.5 in |
| T: | 2.5 | BD: | 9 |
| LQ1: | 9.33 in | BF: | 0.53 |
| RQ: | 8.69 in | G: | 3.19 |
| FA: | 11.13 in | D: | 6.5 |
| AJ: | 7.25 | FZ: | 0.33 in |
| AE2: | 0.52 | BE1: | 0.5 in |
| V: | 4.18 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Assembly: | HMQ-2 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Bore Code: | 40 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.571 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

