How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | FA: | 11.13 in |
| FZ: | 0.33 in | BE1: | 0.5 in |
| T: | 2.5 | V: | 4.18 in |
| F: | 6.38 | AD: | 10.52 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| AG: | 11.5 | BF: | 0.53 |
| B: | 14.5 | RQ: | 8.69 in |
| LQ1: | 9.33 in | BD: | 9 |
| AE1: | 0.52 | G: | 3.19 |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 6.5 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 2.571 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

