How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 6.5 |
| BE1: | 0.5 in | T: | 2.5 |
| F: | 6.38 | B: | 14.5 |
| V: | 4.18 in | RQ: | 8.69 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| G: | 3.19 | FZ: | 0.33 in |
| AD: | 10.52 | AE2: | 0.52 |
| FA: | 11.13 in | LQ1: | 9.33 in |
| C: | 16.5 in | BD: | 9 |
| AG: | 11.5 | AJ: | 7.25 |
| AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Bore Code: | 40 |
| Input HP @ 1750 RPM: | 2.571 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Motor Frame Size: | 210TC | Model Code: | HMQ2600 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

