How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | F: | 6.38 |
| RQ: | 8.69 in | AJ: | 7.25 |
| AK: | 8.5 | AG: | 11.5 |
| AE2: | 0.52 | D: | 6.5 |
| C: | 16.5 in | B: | 14.5 |
| LQ1: | 9.94 in | V: | 4.18 in |
| BD: | 9 | AD: | 10.52 |
| BE1: | 0.5 in | FA: | 11.13 in |
| Center Distance (in): | 6 in | BF: | 0.53 |
| AE1: | 0.52 | T: | 2.5 |
| G: | 3.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.5 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 3990 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.571 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Bore Code: | 40 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

