How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | BE1: | 0.5 in |
| C: | 16.5 in | V: | 4.18 in |
| FZ: | 0.33 in | D: | 6.5 |
| AE1: | 0.52 | T: | 2.5 |
| RQ: | 8.69 in | AE2: | 0.52 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| LQ1: | 9.94 in | B: | 14.5 |
| AD: | 10.52 | F: | 6.38 |
| G: | 3.19 | FA: | 11.13 in |
| AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Bore Code: | 40 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.571 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250TC |
| Ratio: | 100:1 | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 17.5 | Model Code: | HMQ2600 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

