How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | V: | 4.18 in |
| B: | 14.5 | AE2: | 0.52 |
| C: | 16.5 in | BD: | 5.88 |
| Center Distance (in): | 6 in | T: | 2.5 |
| BE: | 0.38 in | AE1: | 0.52 |
| F: | 6.38 | AJ: | 5.88 |
| D: | 6.5 | RQ: | 10.01 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| LQ: | 10.45 in | AD: | 10.52 |
| AK: | 4.5 | G: | 3.19 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.571 | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

