How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | F: | 6.38 |
| RQ: | 10.01 in | BF: | 0.41 |
| V: | 4.18 in | C: | 16.5 in |
| BD: | 5.88 | G: | 3.19 |
| AJ: | 5.88 | AE1: | 0.52 |
| T: | 2.5 | AG: | 11.5 |
| FA: | 11.13 in | AK: | 4.5 |
| FZ: | 0.33 in | AE2: | 0.52 |
| Center Distance (in): | 6 in | LQ: | 10.45 in |
| AD: | 10.52 | BE: | 0.38 in |
| B: | 14.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.5 in |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 2.571 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-2 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

