How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | LQ: | 10.45 in |
| D: | 6.5 | BF: | 0.41 |
| F: | 6.38 | AE2: | 0.52 |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 5.88 | V: | 4.18 in |
| FZ: | 0.33 in | C: | 16.5 in |
| RQ: | 10.01 in | AE1: | 0.52 |
| AG: | 11.5 | G: | 3.19 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| AJ: | 5.88 | T: | 2.688 |
| B: | 14.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.571 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Bore Code: | 43 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

