How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | RQ: | 10.01 in |
| AD: | 10.52 | G: | 3.19 |
| Center Distance (in): | 6 in | BD: | 5.88 |
| BE: | 0.38 in | B: | 14.5 |
| V: | 4.18 in | AE1: | 0.52 |
| AJ: | 5.88 | F: | 6.38 |
| T: | 2.688 | LQ: | 10.45 in |
| D: | 6.5 | FZ: | 0.33 in |
| AG: | 11.5 | AK: | 4.5 |
| BF: | 0.41 | FA: | 11.13 in |
| AE2: | 0.52 |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.688 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.571 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Bore Code: | 43 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output RPM: | 17.5 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

