How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AE2: | 0.52 |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| RQ: | 8.69 in | BF: | 0.53 |
| T: | 2.688 | BD: | 9 |
| AG: | 11.5 | V: | 4.18 in |
| F: | 6.38 | B: | 14.5 |
| C: | 16.5 in | AK: | 8.5 |
| AJ: | 7.25 | G: | 3.19 |
| FA: | 11.13 in | BE1: | 0.5 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| AD: | 10.52 |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.571 | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

