How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | FZ: | 0.33 in |
| AE2: | 0.52 | F: | 6.38 |
| AE1: | 0.52 | D: | 6.5 |
| AG: | 11.5 | AK: | 8.5 |
| T: | 2.688 | BE1: | 0.5 in |
| FA: | 11.13 in | V: | 4.18 in |
| C: | 16.5 in | AD: | 10.52 |
| Center Distance (in): | 6 in | BD: | 9 |
| B: | 14.5 | LQ1: | 9.94 in |
| AJ: | 7.25 | BF: | 0.53 |
| RQ: | 8.69 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.571 | Service Factor: | 1 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

