How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | BE1: | 0.5 in |
| AE2: | 0.52 | FA: | 11.13 in |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 6 in | F: | 6.38 |
| D: | 6.5 | RQ: | 8.69 in |
| T: | 2.938 | G: | 3.19 |
| C: | 16.5 in | B: | 14.5 |
| BD: | 9 | AG: | 11.5 |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| AE1: | 0.52 | V: | 4.18 in |
| BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 6 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.571 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Model Code: | HMQ2600 | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

