How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | D: | 6.5 |
| B: | 14.5 | C: | 16.5 in |
| LQ1: | 9.94 in | AG: | 11.5 |
| FZ: | 0.33 in | T: | 2.938 |
| FA: | 11.13 in | RQ: | 8.69 in |
| AK: | 8.5 | V: | 4.18 in |
| AE2: | 0.52 | BE1: | 0.5 in |
| F: | 6.38 | BF: | 0.53 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| AJ: | 7.25 | AE1: | 0.52 |
| BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 2.571 |
| Ratio: | 100:1 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

