How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | FA: | 11.13 in |
| BE1: | 0.5 in | F: | 6.38 |
| AD: | 10.52 | C: | 16.5 in |
| AJ: | 7.25 | LQ1: | 9.94 in |
| AG: | 11.5 | T: | 2.938 |
| FZ: | 0.33 in | G: | 3.19 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| BF: | 0.53 | B: | 14.5 |
| D: | 6.5 | V: | 4.18 in |
| AE2: | 0.52 | BD: | 9 |
| AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.571 | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 47 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

